下载文档 () / 20

109507-22Y

109507-22Y-INSTALLATION 1402 SOLO MF 1.75

常用规格

Product Name
Eaton Solo Medium Duty Clutch
Catalog Number
109507-22Y
UPC
840379306415
Certifications
Not Applicable

产品规格

Pre-Damper
No
Torque rating
860 ft lb
Input shaft size
1.75"-10
Torsional Spring Rate
296 ft lb/deg
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
8 EA
Friction pad count
3 EA

导出产品规格