| Product Name |
Eaton B-Line series Flextray bracket
|
| Catalog Number |
12 C BRKT HD
|
| UPC |
799038499664
|
| Product Length/Depth |
13.7 in
|
| Product Height |
7.88 in
|
| Product Width |
1.62 in
|
| Product Weight |
1.5 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Galvanized steel
|
| Special features |
Used with 4" to 12" wide trays
|
| Finish |
Hot-dipped galvanized
|