| Product Name |
Eaton B-Line series Flextray cover
|
| Catalog Number |
12 IN COVER304SS
|
| UPC |
782051567847
|
| Product Length/Depth |
118 in
|
| Product Height |
0.074 in
|
| Product Width |
12 in
|
| Product Weight |
0.116 lb
|
| Certifications |
UL Listed
CSA |
| Material |
Steel
|
| Special features |
Easy bend-over tabs secure cover to trays
|
| Type |
Flextray covers
|
| Finish |
Stainless steel
|
| Application |
Recommended for wash down areas
|