下载文档 () / 20
动力,因我们而不同*

12 L BRKT BLE

Eaton B-Line series Flextray bracket, Used with 4"to 24"wide trays, Steel, Black powdercoat

常用规格

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
12 L BRKT BLE
UPC
662516637707
Product Length/Depth
16.45 in
Product Height
5.06 in
Product Width
1.63 in
Product Weight
1.3 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Special features
Used with 4" to 24" wide trays
Finish
Flat black powder coat
Mounting method
Wall

导出产品规格