下载文档 () / 20
动力,因我们而不同*

12 L BRKT

Eaton B-Line series Flextray bracket, Used with 4"to 24"wide trays, Steel, Electro-galvanized

常用规格

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
12 L BRKT
UPC
662516637684
Product Length/Depth
16.45 in
Product Height
5.06 in
Product Width
1.63 in
Product Weight
1.3 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Special features
Used with 4" to 24" wide trays
Finish
Electro-plated
Mounting method
Wall

导出产品规格