下载文档 () / 20

12ABCN223.15

VT fuse-link, medium voltage, 3.15 A, AC 12 kV, 195 x 25.4 mm, back-up, BS, IEC, style 22 tags

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
12ABCN223.15
UPC
051712669368
Product Length/Depth
195 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
245 g
Compliances
BS 2692-1
Certifications
IEC60282-1

产品规格

Amperage Rating
3.15 A
Fuse size
195 x 25.4 mm
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Resistance
1.21 ohms
Interrupt rating
45 kAIC
Construction size
195 x 25.4 mm
Voltage rating
1.2 kV
Type
fuse
Application
voltage and auxiliary transformers
Fuse type
ABCN

导出产品规格