下载文档 () / 20
动力,因我们而不同*

12KPE43AH

Eaton Bussmann series automotive qualified TVS diode, 12KPE family, 43Vdc, Uni-directional AEC-Q101 qualified

常用规格

Product Name
Eaton Bussmann series automotive qualified TVS diode
Catalog Number
12KPE43AH
UPC
051712858786
Product Height
9.1 mm
Product Weight
3.25 g
Compliances
RoHS Compliant

产品规格

Voltage rating
43 V
Clamping voltage
69.8 V
Peak current 8/20
171.9
Component package size
Axial lead
Type
Automotive qualified TVS diode
Special features
Unidirectional

导出产品规格