下载文档 () / 20

1380

Eaton B-Line series fastener hardware and accessories, 630 lb load capacity, Steel, 3/8", Straight shank

常用规格

Product Name
Eaton B-Line series tool
Catalog Number
1380
UPC
782051532562
Product Length/Depth
1.5 in
Product Height
1.5 in
Product Width
0.375 in
Product Weight
0.14 lb
Certifications
cULus Listed

Model

Type
Straight shank

Specifications

Size
3/8 inch
Load capacity
630 lbs

Material/Finish

Material
Steel

导出产品规格