下载文档 () / 20

15.5ABFN223.15

VT fuse-link, medium voltage, 3.15 A, AC 15.5 kV, 254 x 25.4 mm, back-up, BS, IEC, style 22 tags

常用规格

Product Name
Eaton Bussmann series medium auxiliary fuse
Catalog Number
15.5ABFN223.15
Product Length/Depth
254 mm
Product Height
25.4 mm
Product Width
25.4 mm
Product Weight
360 g
Compliances
BS 2692-1
Certifications
IEC60282-1

产品规格

Amperage Rating
3.15 A
Fuse size
254 x 25.4 mm
Breaking capacity
32 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Auxiliary transformer protection
Release characteristic
Other
Standard
IEC
Utilization Category
Other
Voltage type
AC
With striker
No
Class
Class back-up
Fuse shape
Cylindrical
Resistance
1.24 ohms
Interrupt rating
32 kAIC
Construction size
254 x 25.4 mm
Voltage rating
15.5 kV
Type
fuse
Application
Protection of auxiliary transformers
Fuse type
ABFN

导出产品规格