下载文档 () / 20

160M13

Eaton Bussmann series low voltage british standard fuse, 160A, AC 660 V, DC 400 V, 38 x 120 mm, gL/gG

常用规格

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
160M13
Product Length/Depth
120 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
247 g
Compliances
CE

产品规格

Amperage Rating
160 A
Fitted with:
Offset bolted tags
Current type
AC/DC
Mounting dimension
M8
Center-to-center distance of connections
99.5 mm
Breaking capacity
80 kA
Rated switching capacity
80 kA
Rated voltage AC
660 V
Rated voltage DC
400 V
Class
Class gG/gL
Fuse type
M13
Utilization category
gG (cable protection/equipment protection)
Color
None
Interrupt rating
80 kAIC
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Watt losses
13 W
Connection
100 mm fixing centre
Construction
BS88
Construction size
Other
Fuse shape
Offset bolted tags
Voltage type
AC/DC
Voltage rating
660 V
Type
Fuse
Application
for fuse-base R2
Fuse system (according to IEC 60269)
Other

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。