Eaton Distribution parts. Fuse switch disconnector, 3p, NH00, AC22, 15BC151MM
Product Name |
Eaton Distribution parts
|
Catalog Number |
163439
|
Product Length/Depth |
590 mm
|
Product Height |
49.5 mm
|
Product Width |
280 mm
|
Product Weight |
4.714 kg
|
Compliances |
RoHS conform
|
Features |
Motor drive optional
|
Fitted with: |
Connectors
Error protection |
Rated operational power at AC-23A, 400 V, 50 Hz |
0 kW
|
Rated permanent current (Iu) |
160 A
|
Rated uninterrupted current (Iu) |
160 A
|
Conditioned rated short-circuit current Iq |
55 kA
|
With error protection |
Yes
|
Number of poles |
Three-pole
|
Rated operation power at AC-23, 400 V |
0 kW
|
Rated short-time withstand current (Icw) |
0 kA
|
Electrical connection type of main circuit |
Screw connection
|
Actuator position |
Front side
|
Actuator type |
Long turning handle
|
Suitable for |
Front mounting
|
Rated conditional short-circuit current (Iq) |
55 kA
|
Suitable for fuses |
NH00
|
Cable entry type |
Side
|
Degree of protection (front side) |
IP40
|
Power rating at AC-23, 400 V |
0 kW
|
Rated operating voltage (Ue) at AC - max |
690 V
|