下载文档 () / 20
已退市

168176

Digital residual current circuit-breaker/miniature circuit-breaker, 16A, 30mA, miniature circuit-breaker trip curve: C, 1pole+N, residual current circuit-breaker trip characteristic: G/A. dRBM-16/1N/C/003-G/A

常用规格

Product Name
Eaton Moeller series xPole - dRBM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168176
Product Length/Depth
80 mm
Product Height
76 mm
Product Width
35 mm
Product Weight
0.22 kg
Certifications
CE

产品规格

Voltage rating
240 V - 240 V
Surge current capacity
3 kA
Voltage type
AC
Width in number of modular spacings
2
Features
Concurrently switching N-neutral
Anti-nuisance tripping version
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
16 A
Rated operational current for specified heat dissipation (In)
16 A
Static heat dissipation, non-current-dependent
0 W
Built-in depth
75 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Fault current rating
0.03 A
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of poles (protected)
1
Number of poles (total)
2
Basic function
Combined RCD/MCB devices
Equipment heat dissipation, current-dependent
3.9 W
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
A
Release characteristic
C
Frequency rating
50 Hz
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Number of poles
Single-pole + N
Type
RCBO
Application
Switchgear for residential and commercial applications

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。