下载文档 () / 20

168252

Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 6A, 10mA, MCB trip type C, 1-phase+N, RCCB trip type: A

常用规格

Product Name
Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168252
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform
Certifications
CE

Delivery Program

Basic function
Combined RCD/MCB devices
Number of poles (total)
2
Tripping characteristic
C
Type
RCBO
Application
Switchgear for industrial and advanced commercial applications
Tripping characteristic
C
Type
RCBO
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
Sensitivity type
Pulse-current sensitive
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.

Technical Data - Electrical

Sensitivity type
Pulse-current sensitive
Tripping characteristic
C

Technical Data

10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
Current limiting class
3
Rated switching capacity (IEC/EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Disconnection characteristic
Short-time delayed
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
Width in number of modular spacings
2
Heat dissipation capacity
0 W
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
Pollution degree
2
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.

导出产品规格