下载文档 () / 20
动力,因我们而不同*

170L5990

Fuse-link, high speed, 315 A, AC 2000 V, Size 1, 51 x 51 x 264 mm, aR, IEC, single indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170L5990
UPC
051712793186
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
550 g
Compliances
Contact factory
RoHS Compliant

产品规格

Amperage Rating
315 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
2000 V
Center-to-center distance of connections
230 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Watt losses
50 W
Fuse shape
Square body, special bladed tags
Color
None
Construction size
1
Packaging type
Standard
Voltage rating
2000 V
Type
Fuse
Application
semiconductor protection
Fuse system (according to IEC 60269)
Other

导出产品规格