下载文档 () / 20

170M3570

Fuse-link, high speed, 450 A, AC 690 V, compact size 1, 45 x 59 x 51 mm, aR, IEC, UL, type K indicator, US thread

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3570
UPC
051712812061
Product Length/Depth
193 mm
Product Height
47 mm
Product Width
106 mm
Product Weight
266.6666667 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
450 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Class
Class aR
Clearing (I2T)
140000 at 660 V
Watt losses
83 W
Fuse shape
Square Body size 1* to 3, flush-end contact
Pre arc (I2T)
115
Interrupt rating
200 kAIC
Connection
Flush-end contact
Mounting method
Flush
Packaging type
Standard
Voltage rating
700 V (UL), 690 V (IEC)
Type
Square body -GKN/- type K indicator for micro
Application
DC common bus DC drives power converters/rectifiers
Fuse type
Flush end
GKN/Type K indicator for micro

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。