下载文档 () / 20
动力,因我们而不同*

170M7143

Eaton Bussmann series square body fuse, 4500A 690V 24BU/60 AR

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7143
UPC
051712266833
Product Length/Depth
230 mm
Product Height
58.6 mm
Product Width
120 mm
Product Weight
746.43 g
Compliances
CE Marked
Certifications
IEC Rated
UL Recognized
CSA Certified

产品规格

Used with
Power converters/rectifiers and reduced voltage starters
Amperage Rating
4500 A
Fuse indicator
Non Indicating
Fuse size
24
Class
Class aR
Clearing (I2T)
3800000 at 25500000 V
Watt losses
520 W
Fuse shape
Square body flush end contacts
Pre arc (I2T)
3800000
Interrupt rating
300 kAIC
Mounting method
Metric thread
Flush-end contact
Packaging type
Standard
Voltage rating
690 V
Type
Square body flush end contact -BU/60 without indicator
Special features
60mm center distanct
Application
Protection of power rectifiers

导出产品规格