下载文档 () / 20

170M7548

Fuse-link, high speed, 1500 A, AC 1000 V, 200 kA, size 4, 100 x 133 x 90 mm, aR, IEC, type K indicator

常用规格

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M7548
UPC
051712608145
Product Length/Depth
132.5 mm
Product Height
90.6 mm
Product Width
118.2 mm
Product Weight
0.001 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

产品规格

Amperage Rating
1500 A
Fuse indicator
Non Indicating
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
4
Class
Class aR
Clearing (I2T)
3600000 at 1000 V
Watt losses
250 W
Fuse shape
Square body flush end contacts
Pre arc (I2T)
600000
Interrupt rating
125 kAIC
Connection
Din 43-620 blade end x Din 43-620 blade end
Mounting method
Flush
Packaging type
Standard
Voltage rating
1000 V (IEC)
Type
Square Body, -SBKN/90 type K indicator
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
SBKN/90 Type K indicator

导出产品规格