下载文档 () / 20

1960223

Eaton Systeem 55 LV systems Final Distribution Boards. Sealing profile L=225mm, can be cut to 2.25mm. Grey

常用规格

Product Name
Eaton Systeem 55 blanking strip
Catalog Number
1960223
Product Length/Depth
275 mm
Product Height
18 mm
Product Width
160 mm
Product Weight
0.07 kg
Compliances
RoHS conform

产品规格

Color
Gray
Surface protection
Lacquered
RAL-number
7035
Width in number of modular spacings
12
Material
Plastic

导出产品规格