| Product Name |
Eaton B-Line series Flextray cover
|
| Catalog Number |
2 IN COVER BLE
|
| UPC |
782051893441
|
| Product Length/Depth |
118 in
|
| Product Height |
0.074 in
|
| Product Width |
2 in
|
| Product Weight |
0.038 lb
|
| Certifications |
UL Listed
CSA |
| Material |
Steel
|
| Special features |
Protects cable from debris and dust
|
| Type |
Flextray covers
|