| Product Name |
Eaton B-Line series Flextray center hanger
|
| Catalog Number |
2 IN CTR SUPT
|
| UPC |
662516266952
|
| Product Length/Depth |
2 in
|
| Product Height |
2 in
|
| Product Width |
1 in
|
| Product Weight |
0.1 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Type |
Suspension bracket 2" wide
|