| Product Name |
Eaton B-Line series Flextray divider
|
| Catalog Number |
2 IN DIVIDER
|
| UPC |
662516301578
|
| Product Length/Depth |
118.125 in
|
| Product Height |
2 in
|
| Product Width |
2 in
|
| Product Weight |
3.5 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Finish |
Pre-galvanized
|