知识搜索
下载文档 () / 20

2 1/2 B

Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger, EMT and rigid/IMC, 1-1/4" EMT conduit size, Steel, With bolt

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC cable and conduit hanger
Catalog Number
2 1/2 B
UPC
784564200259
Product Length/Depth
2.27 in
Product Height
1.93 in
Product Width
1.96 in
Product Weight
0.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT and Rigid/IMC
Electrical metallic tubing conduit size
1-1/4"
Material
Steel
Type
With bolt

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。