下载文档 () / 20
动力,因我们而不同*

24 L BRKT BLE

Eaton B-Line series Flextray bracket, Steel, Black powdercoat, 24"L bracket

常用规格

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
24 L BRKT BLE
UPC
662516638018
Product Length/Depth
24 in
Product Height
7.78 in
Product Width
1.63 in
Product Weight
2.3 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Type
24" L bracket
Finish
Flat black powder coat

导出产品规格