下载文档 () / 20

24126 TCS

Eaton B-Line series utility enclosures, 24" height, 6" length, 12" width, NEMA 1, Hinged cover, TCS cabinet, Surface mounted, Medium single door, Thru holes, Carbon steel

常用规格

Product Name
Eaton B-Line series utility enclosures
Catalog Number
24126 TCS
UPC
782051201789
Product Length/Depth
6 in
Product Height
24 in
Product Width
12 in
Product Weight
18.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

Material/finish

Material
Carbon steel
Wall thickness
16 gauge, 16 gauge
Finish color
Painted
Color
ANSI 61 gray

Model

Style
Medium single door
Model
TCS cabinet
Cover type
Hinged
Mounting method
Surface
Mounting hole details
Thru holes
Locking provisions
Key locking
Closure type
Hinged
Special features
Trimmed cover, continuous piano hinge, tumbler

Standards

NEMA Rating
1
Country of origin
US

导出产品规格