知识搜索
下载文档 () / 20
动力,因我们而不同*

24300160

Eaton BECO Standard Filter Sheet, SD 30, 0.5 µm, 600 x 615 mm

常用规格

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
24300160
Product Length/Depth
615 mm
Product Height
3.8 mm
Product Width
600 mm
Product Weight
0.49 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
GMO
Kosher
ISO 9001

产品规格

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
84 m²
Depth filter sheet type
SD 30
Retention rating
0.5 µm

导出产品规格