知识搜索
下载文档 () / 20
动力,因我们而不同*

25600120

Eaton BECO Standard Filter Sheet, Steril 60, 0.3 µm, 200 x 200 mm

常用规格

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
25600120
Product Length/Depth
200 mm
Product Height
3.8 mm
Product Width
200 mm
Product Weight
0.05 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
GMO
ISO 9001

产品规格

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
60 m²
Depth filter sheet type
Steril 60
Retention rating
0.3 µm

导出产品规格