下载文档 () / 20

26A06-18-120

Eaton B-Line series straight section, 6.12" H x 120" W x 18" L, 6" Rung spacing, Aluminum

常用规格

Product Name
Eaton B-Line series straight section
Catalog Number
26A06-18-120
UPC
781011170301
Product Length/Depth
120 in
Product Height
6.12 in
Product Width
18 in
Product Weight
25.44 lb
Certifications
CE
CSA
UL Classified

产品规格

Material
Aluminum
Type
Straight section series 26
Rung spacing
6 in

导出产品规格