知识搜索
下载文档 () / 20
动力,因我们而不同*

27122140

Eaton BECO CPS Filter Sheet, CP02S, 25.0 µm, 400 x 400 mm

常用规格

Product Name
Eaton BECO CPS Filter Sheet
Catalog Number
27122140
Product Length/Depth
400 mm
Product Height
3.3 mm
Product Width
400 mm
Product Weight
0.11 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
Kosher
GMO

产品规格

Bursting strength wet
> 90 kPa
Retention type
Nominal
Ash content
17%
Thickness
3.3 mm
Water throughput at delta P (100 kPa l/m²/min)
9520 m²
Depth filter sheet type
CP02S
Retention rating
25.0 µm

导出产品规格