下载文档 () / 20
已退市

272911

Eaton Moeller series xPole - PLS6/M MCB. Miniature circuit breaker (MCB), 63 A, 3p+N, characteristic: C, AU

常用规格

Product Name
Eaton Moeller series xPole - PLS6/M MCB
Catalog Number
272911
Product Length/Depth
80 mm
Product Height
75 mm
Product Width
70 mm
Product Weight
0.474 kg
Compliances
RoHS conform

产品规格

Amperage Rating
63 A
Pollution degree
2
Degree of protection
IP20
Current limiting class
3
Number of poles (protected)
3
Number of poles (total)
4

导出产品规格