知识搜索
下载文档 () / 20

300105

Eaton 01.E Pressure Filter Elements, 01.E 90.10VG.30.E.V, 10VG, Glass fiber fleece (VG), 435 psi (30 Bar), Size: 90

常用规格

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300105
Product Length/Depth
175 mm
Product Weight
0.18 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
90
Delta P resistance
435 psi (30 Bar)

导出产品规格