| Product Name |
Eaton B-Line series Flextray bracket
|
| Catalog Number |
4 C BRKT HD
|
| UPC |
782051565348
|
| Product Length/Depth |
4 in
|
| Product Height |
1.77 in
|
| Product Width |
8 in
|
| Product Weight |
1 lb
|
| Certifications |
UL Listed
|
| Material |
Steel
|
| Finish |
Hot-dipped galvanized
|