| Product Name |
Eaton B-Line series Flextray bracket
|
| Catalog Number |
4 C BRKT
|
| UPC |
662516638100
|
| Product Length/Depth |
4 in
|
| Product Height |
7.78 in
|
| Product Width |
1.63 in
|
| Product Weight |
0.6 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Type |
4" C bracket
|