| Product Name |
Eaton B-Line series Flextray cover
|
| Catalog Number |
4 IN COVER
|
| UPC |
662516301448
|
| Product Length/Depth |
118 in
|
| Product Height |
0.074 in
|
| Product Width |
4 in
|
| Product Weight |
0.057 lb
|
| Certifications |
UL Listed
CSA |
| Material |
Steel
|
| Special features |
Easy bend-over tabs secure cover to trays
|
| Type |
Flextray covers
|
| Finish |
Pre-galvanized
|