| Product Name |
Eaton B-Line series Flextray divider
|
| Catalog Number |
4 IN DIVIDER BLE
|
| UPC |
662516339045
|
| Product Length/Depth |
118.125 in
|
| Product Height |
4 in
|
| Product Width |
2 in
|
| Product Weight |
9.6 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Type |
4" divider
|
| Finish |
Flat black powder coat
|