下载文档 () / 20
动力,因我们而不同*

4 L BRKT SS6

Eaton B-Line series Flextray bracket, Steel, Stainless steel type 316, 4"L bracket

常用规格

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
4 L BRKT SS6
UPC
782051553062
Product Length/Depth
4 in
Product Height
7.78 in
Product Width
1.63 in
Product Weight
0.6 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Type
4" L bracket
Finish
Stainless steel type 316

导出产品规格