下载文档 () / 20

40071352401

Eaton Electronic Ballasts EVGs Module EVG 13.3 V-CG-S (without packing)

常用规格

Product Name
Eaton Electronic Ballasts EVGs Module
Catalog Number
40071352401
Product Length/Depth
140 mm
Product Height
27.5 mm
Product Width
39 mm
Product Weight
0.07 kg
Certifications
CE

产品规格

Lamp type
Discharge lamps
Nominal voltage - max
240 V
Nominal voltage - min
220 V
Protection class
I or II
Nominal voltage range DC - max
275 V
Nominal voltage range DC - min
176 V
Additional data line needed
No
Ambient temperature - max
60 °C
Ambient temperature - min
-20 °C
Connection terminals (in)
2.5 mm²
Connection terminals (out)
2.5 mm²
ENEC certified
Yes
Housing color
Grey
Housing material
Flame retardant polycarbonate
Inrush current
3 A
Lamp power
13 W
Luminous Flux Φe/Φin At The End Of Rated Operating Time
75 %
Maximal number of monitored luminaires per circuit
20
Reverse-Polarity Protected Terminals (In)
Yes
SLI-technology
No
Product branding
CEAG
Degree of protection (IP)
IP20
Maximal permissible test point temperature
75 °C
Line length - max
1 m
Output power - max
13 W
Operating frequency
60 Hz
Power consumption mains operation - apparent power (VA)
23 VA
Power factor
.6
Standby Powerloss At 230 V / 50 Hz
0.5 W

导出产品规格