Eaton LED drivers including CG-S modules LED supply and monitoring module V-CG-SLU 700 (without packing)
Product Name |
Eaton LED drivers including CG-S modules
|
Catalog Number |
40071352917
|
Product Length/Depth |
139 mm
|
Product Height |
21 mm
|
Product Width |
30 mm
|
Product Weight |
0.061 kg
|
Certifications |
CE marking
|
Lamp type |
LED
|
Nominal voltage - max |
240 V
|
Nominal voltage - min |
220 V
|
Protection class |
I or II
|
Nominal voltage range DC - max |
275 V
|
Nominal voltage range DC - min |
176 V
|
Additional data line needed |
No
|
Ambient temperature - max |
50 °C
|
Ambient temperature - min |
-20 °C
|
Connection terminals (in) |
2.5 mm²
|
Connection terminals (out) |
1.5 mm²
|
Constant output |
Constant current output
|
Current Consumption At 220V DC |
56 mA
|
ENEC certified |
Yes
|
Energy-efficiency index |
A2
|
Housing color |
Grey
|
Housing material |
Flame retardant polycarbonate
|
Inrush current |
3 A
|
LED module load (number of LEDs) |
1-4 LEDs (rated current 700 mA),
series connection (UF = 2,85 ... 3,5 V)
|
Luminous Flux Φe/Φin At The End Of Rated Operating Time |
100 %
|
Maximal number of monitored luminaires per circuit |
20
|
Reverse-Polarity Protected Terminals (In) |
Yes
|
SLI-technology |
No
|
Product branding |
Eaton
|
Degree of protection (IP) |
IP20
|
Maximal permissible test point temperature |
70 °C
|
Line length - max |
1 m
|
Output power - max |
9.8 W
|
Operating frequency |
60 Hz
|
Output current - max |
700 mA
|
Output voltage - max |
14 VDC
|
Power consumption mains operation - apparent power (VA) |
21.4 VA
|
Power factor |
.61
|
Standby Powerloss At 230 V / 50 Hz |
0.7 W
|
Suitable for constant current |
YES
|
Suitable for constant voltage |
NO
|
Suitable for DC-voltage (primary side) |
YES
|
Constant light output (CLO) |
YES
|
IFTTT support available |
NO
|
Dimming 0-10 V |
NO
|
Dimming 1-10 V |
NO
|
Dimming DALI |
NO
|
Dimming DMX |
NO
|
Dimming potentiometer (integrated) |
NO
|
Dimming LineSwitch |
NO
|
Dimming manufacturer's proprietary system |
NO
|
Dimming mains voltage modulation |
NO
|
Dimming phase cut-off |
NO
|
Dimming phase cut-on |
NO
|
Dimming programmable |
NO
|
Dimming RF |
NO
|
Dimming Sine Wave Reduction |
NO
|
Power consumption |
13 W
|
Suitable for outdoor use |
NO
|
Dimming Touch and Dim |
NO
|
Dimming Zigbee |
NO
|
Dimming with push-button |
NO
|
Dimming DSI |
NO
|
Operation by Bluetooth |
NO
|
Compatible with Apple HomeKit |
NO
|
Compatible with Google Assistant |
NO
|
Compatible with Amazon Alexa |
NO
|
Compatible with Casambi |
NO
|
Housing |
Plastic housing
|
Protection class according to IEC 61140 |
None
|
Output voltage - min |
14 V
|
No dim function |
YES
|
Model |
Static
|