下载文档 () / 20

423FC-480

Eaton Crouse-Hinds series Pauluhn 420FC/PP/PC connector, 20A, 4-wire, 3-pole, ABS/Polycarbonate, Female connector, 480 Vac

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 420FC/PP/PC connector
Catalog Number
423FC-480
UPC
662276382794
Product Length/Depth
4.44 in
Product Height
1.875 in
Product Width
1.875 in
Product Weight
0.35 lb

产品规格

Area classification
Ordinary/Non-Hazardous Locations
Ingress protection (IP) ratings
IP66
Type
Female connector
Amperage Rating
20A
Voltage rating
480 Vac
Configuration
Four-wire, three-pole
Material
Acrylonitrite butadiene styrene/polycarbonate blend (ABS+PC)

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。