下载文档 () / 20

4412 GGV

Eaton B-Line series wireway, 4" height, 12" length, 4" width, GGV wireway, Thru holes, 3 top knockouts, 3 bottom knockouts, Screw cover, NEMA 1, Galvanized steel, Plated screws, Gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wireway
Catalog Number
4412 GGV
UPC
782051006728
Product Length/Depth
12 in
Product Height
4 in
Product Width
4 in
Product Weight
3.306 lb
Certifications
CSA Certified
UL Listed

产品规格

Special features
Cover is secured to the body with plated screws
Type
GGV wireway
Mounting method
Thru holes
Closure type
Plated screws
Finish color
Gray
Material thickness
16 gauge

导出产品规格