下载文档 () / 20

4412 GTGV NK

Eaton B-Line series wiring trough, 4" height, 12" length, 4" width, GTGV NK wiring trough, Thru holes, No knockouts, Screw cover, NEMA 3R, Galvanized steel, Plated screws, Gray, 16 gauge

常用规格

Product Name
Eaton B-Line series wiring trough
Catalog Number
4412 GTGV NK
UPC
782051471731
Product Length/Depth
12 in
Product Height
4 in
Product Width
4 in
Product Weight
4.134 lb
Certifications
CSA C22.2.
UL Listed

产品规格

Special features
Cover is held secure by plated screws
Type
GTGV NK wiring trough
Mounting method
Thru holes
Closure type
Plated screws
Finish color
Gray
Material thickness
16 gauge

导出产品规格