下载文档 () / 20

5P1150I-TH

Eaton 5P UPS, 1150 VA, 600 W, Input: C14, Outputs: (8) C13, Tower

常用规格

Product Name
Eaton 5P UPS
Catalog Number
5P1150I-TH
Product Length/Depth
150 mm
Product Height
230 mm
Product Width
345 mm
Product Weight
11.12 kg
Compliances
TUV
TISI
CB
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
EN 62040-3

产品规格

Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black/silver
Rack mounting kit
No
Auto shutdown function
Yes
Input connection
C14
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50-60 Hz
Input frequency range
47–70 Hz (50 Hz system), 56.5–70 Hz (60 Hz system), 40 Hz in low-sensitivity mode
Receptacle
(8) C13
Output waveform
Sine wave
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Runtime graph
View runtime graph
Battery management
ABM or constant voltage charging method (user selectable), automatic battery test, deep discharge protection
Battery replacement
User replaceable
Battery rating
12V/9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
None; See Eaton 5PX UPS for extended runtimes options
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
Type of interface
Other
Potential free switch contact
Yes
Altitude
2000 m
BTU Rating
Online: 158
Noise level
<40 dB at 1 meter
Relative humidity
0-90% non-condensing
Temperature range
0° to 35°C (32° to 95°F)
Battery quantity
2
Efficiency at max. load
97%
Input voltage range
160-294 V (adjustable to 150 V-294 V)
Output frequency
50/60 Hz
Output power factor
0.7
Output voltage range
230 V (+6%/-10%)
Phase (input)
Single-phase
Phase (output)
Single-phase
Runtime at full load
4 min

导出产品规格