下载文档 () / 20

5SC500-JP

Eaton 5SC UPS, 500 VA, 350 W, 5-15P input, Outputs: (4) 5-15R, Tower

常用规格

Product Name
Eaton 5SC UPS
Catalog Number
5SC500-JP
Product Length/Depth
5.9 in
Product Height
8.2 in
Product Width
9.4 in
Product Weight
15.2 lb
Compliances
CE Marked
CB
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
UL 1778

产品规格

Special features
  • Reliable and affordable UPS for tower servers, networking, and storage
  • Easy to operate : LCD display
  • Automatic voltage regulation and sinewave output
  • Compact design for easy integration
  • Monitoring & shutdown software for Windows, Linux, …
  • 1 USB port & 1 Serial port for compatibility with existing or future hardware
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Replaceable batteries from front panel
Topology
Line-interactive
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
500 VA
Wattage
350 W
Rack mounting kit
No
Surge protection
Yes
Auto shutdown function
Yes
Input connection
5-15P
Input cord length
6 ft
Input nominal voltage
120V default (100/110/120V)
Nominal frequency
50/60 Hz
Input frequency range
45-55 Hz (50 Hz system), 55-65 Hz (60 Hz system)
Receptacle
(4) 5-15R
Output waveform
Sine wave
Voltage
100V
Output nominal voltage
100/110/120V
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
User replaceable
Battery rating
12V/9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
No
Communication
RS-232 (RJ45) port; USB port as standard (HID). 6-foot RS-232 and USB cables included
Expansion slots
No
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager
User interface
LCD
Potential free switch contact
No
Altitude
2000 m
Noise level
<40 dB at 1 meter
Relative humidity
0-95% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Battery quantity
1
Efficiency at max. load
94%
Input voltage range
96-144 Vac
Output voltage range
120 V (+6%/-10%)
Phase (input)
Single-phase
Phase (output)
Single-phase

导出产品规格