知识搜索
下载文档 () / 20
动力,因我们而不同*

62A8002AC

Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture,1/2" entry ,50/60 Hz,2 ft lamp,Fluorescent,Clear polycarbonate lens,T12HO RDC,Aluminum,Dead end,120-277 Vac,24W

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn RigPro linear fluorescent light fixture
Catalog Number
62A8002AC
UPC
662276384224
Product Length/Depth
24.5 in
Product Height
8 in
Product Width
7.25 in
Product Weight
17 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Material
Aluminum
Light type
T12HO RDC
Lamp length
2 ft
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Entry size
1/2"
Style
Dead end
Wattage
24W
Lens material
Clear polycarbonate

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。