下载文档 () / 20

6307

Eaton B-Line series fastener hardware and accessories, 640 lb load capacity, 3/8", Drop-in anchors

常用规格

Product Name
Eaton B-Line series setting tool
Catalog Number
6307
UPC
781011032319
Product Length/Depth
0.953 in
Product Height
0.953 in
Product Width
0.375 in
Product Weight
0.27 lb
Certifications
cULus Listed

Model

Type
Drop-in anchors

Specifications

Size
3/8 inch
Load capacity
640 lbs

导出产品规格