知识搜索
下载文档 () / 20

658

Eaton Crouse-Hinds series EMT compression connector, EMT, Straight, Non-insulated, Steel, Threadless, 3-1/2"

常用规格

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
658
UPC
784564106582
Product Length/Depth
5.7 in
Product Height
6.4 in
Product Width
4.4 in
Product Weight
2.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Non-insulated
Trade size
3-1/2"
Thread
Threadless
Material
Steel

导出产品规格

注意:如果下载的 .zip 文档中缺少某个/几个文档,则说明批量下载不支持这种文档类型。