下载文档 () / 20

666 SCG

Eaton B-Line series Type 3/3R junction boxes, 6" height, 6" length, 6" width, NEMA 3 and 12, Screw cover, SCG enclosure, Surface mounted, Small single door, No mounting provisions, Galvanized steel, Oil-resistant gasket, gasketed screws

常用规格

Product Name
Eaton B-Line series Type 3/3R junction boxes
Catalog Number
666 SCG
UPC
782051088083
Product Length/Depth
6 in
Product Height
6 in
Product Width
6 in
Product Weight
5.1 lb
Certifications
UL 50
CSA C22.2.
NEMA

产品规格

Country of origin
US
Style
Small single door
NEMA Rating
3
12
Finish color
Unfinished
Color
Gray
Material
Galvanized steel
Cover type
Screw
Wall thickness
14 gauge
Model
SCG enclosure
Mounting method
Surface
Mounting hole details
No mounting provisions

导出产品规格