下载文档 () / 20

6A-18-36-HT36

Eaton B-Line series imperial cable tray and ladder, 6.25" height, 114" length, 57" width, Series 6 horizontal tee, 36" radius, Aluminum

常用规格

Product Name
Eaton B-Line series imperial cable tray and ladder
Catalog Number
6A-18-36-HT36
UPC
781011091774
Product Length/Depth
114 in
Product Height
6.25 in
Product Width
57 in
Product Weight
46.59 lb
Certifications
UL Classified
CSA
CE

产品规格

Material
Aluminum
Type
Series 6 horizontal tee
Radius
36 in

导出产品规格