下载文档 () / 20

741E0011

Eaton Distribution parts. Current transformer HF5, 300A/5A

常用规格

Product Name
Eaton Distribution parts
Catalog Number
741E0011
Product Length/Depth
83 mm
Product Height
52 mm
Product Width
105 mm
Product Weight
0.64 kg
Compliances
RoHS conform

产品规格

Opening width - min
61 mm
Opening height - min
13 mm
Nominal current
300 A
Number of inputs (primary)
1
Opening diameter
39 mm
Opening height - max
13 mm
Secondary current input
5 A
Secondary rated apparent power
5 VA
Opening width - max
61 mm
Accuracy class (ratio)
3
Model
Through-feed current converter
Mounting method
Snap mounting
Over current limiting factor
FS 5
Secondary connection
Screw connection

导出产品规格