| Product Name |
Eaton B-Line series Flextray bracket
|
| Catalog Number |
8 C BRKT
|
| UPC |
662516638919
|
| Product Length/Depth |
8 in
|
| Product Height |
7.875 in
|
| Product Width |
1.63 in
|
| Product Weight |
1.4 lb
|
| Compliances |
CSA
|
| Certifications |
UL Classified
|
| Material |
Steel
|
| Special features |
C brackets can be combined for layered tray runs
|
| Type |
8" C bracket
|
| Finish |
Electro-plated
|