下载文档 () / 20
动力,因我们而不同*

8 L BRKT BLE

Eaton B-Line series Flextray bracket, Steel, Black powdercoat, 8"L bracket

常用规格

Product Name
Eaton B-Line series Flextray bracket
Catalog Number
8 L BRKT BLE
UPC
662516638964
Product Length/Depth
8 in
Product Height
7.875 in
Product Width
1.63 in
Product Weight
0.8 lb
Compliances
CSA
Certifications
UL Classified

产品规格

Material
Steel
Type
8" L bracket
Finish
Flat black powder coat

导出产品规格